Are you*

using a commercial license of TraceParts DVD?
       - If so, please enter your license number

evaluating TraceParts DVD?

Which Windows version do you use?

version  *
(type ALT+PAUSE in order to get that information)

Please specify the current service pack:


Which Internet Explorer version do you use? (even if you do not use Internet)

version *
(go to "About Internet Explorer" in "?" Internet Explorer menu),


Encryption level in use:
 bits

Please specify any applied hot fixes or service pack:

Which CAD program are you using ?

*

Version and service pack (e.g : CATIA V5R8SP5)  

If you have several releases of the same CAD program available at the same time on your computer, what are these versions?


Usually these informations are available in the help menu ("?"->About) of the program


About TraceParts DVD

TraceParts DVD version (written on the CD or DVD)

Service pack (if you installed one)

Did you update one or more catalogs?
          Yes     No